Link-Belt YB216HL Unmounted Replacement Bearings Ball Bearings - YB216HL
Part #:10423428
Catalog #:YB216HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in |
Technical Specifications
| Lubrication Type: | EXXON RONEX MP STD | Locking Collar Outside Diameter (in): | 1 1/2 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Bore Length (in): | 1 3/4 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Co Static Load Rating: | 1760 lb | Inner Ring Width (in): | 1.375 in |
| Type of Seal: | Clearance Seal | Outer Ring Width (in): | 0.5906 in |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Mounted Clearance: | C3 STANDARD |
| Retainer Type: | NYLON | Short Hub Length (in): | 11/16 in |
| Outer Ring Fillet Radius (in): | 0.039 in | Locking Collar Width (in): | 17/32 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Product: | YB200 |
| Locking Device Kit: | W2165S | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Hub Diameter (in): | 1.313 in | Locking Type: | Eccentric |
| Maximum Temperature (F): | 225 °F | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| C Dynamic Load Rating: | 3150 lb | Maximum Speed (RPM): | 9600 rpm |
| Primary Seal: | STEEL CLEARANCE SEAL | Size Code: | 205 |
| Maximum Temperature (C): | 107 °C | Outside Diameter (in): | 2.0472 in |
General Specifications
| UPC: | 662327407193 | Weight: | 0.52 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

