Link-Belt YB218NL Unmounted Replacement Bearings Ball Bearings - YB218NL
Part #:10427903
Catalog #:YB218NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in |
Technical Specifications
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Lubrication Type: | EXXON RONEX MP STD | Locking Collar Outside Diameter (in): | 1 3/4 in |
| Bore Length (in): | 1 29/32 in | Locking Device Kit: | W2185S |
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Inner Ring Width (in): | 1.438 in |
| Inner Ring Hub Diameter (in): | 1.587 in | Outside Diameter (in): | 2.4409 in |
| Mounted Clearance: | C3 STANDARD | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Co Static Load Rating: | 2530 lb |
| Short Hub Length (in): | 0.7188 in | Locking Type: | Eccentric |
| Product: | YB200 | Locking Collar Width (in): | 5/8 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Maximum Speed (RPM): | 8000 rpm | Maximum Temperature (C): | 107 °C |
| C Dynamic Load Rating: | 4390 lb | Maximum Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 206 |
| Bearing Type: | Standard Duty | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Retainer Type: | NYLON | Type of Seal: | N Lip Seal |
| Outer Ring Width (in): | 0.6299 in | Outer Ring Fillet Radius (in): | 0.039 in |
General Specifications
| UPC: | 662327152673 | Weight: | 0.96 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

