Link-Belt YB219NL Unmounted Replacement Bearings Ball Bearings - YB219NL
Part #:10443293
Catalog #:YB219NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1875 in |
Technical Specifications
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Width (in): | 1.438 in |
| Bore Length (in): | 1 29/32 in | Maximum Temperature (C): | 107 °C |
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Locking Collar Width (in): | 5/8 in |
| Locking Collar Outside Diameter (in): | 1 3/4 in | Locking Type: | Eccentric |
| Type of Seal: | N Lip Seal | Locking Device Kit: | W2195S |
| Lubrication Type: | EXXON RONEX MP STD | Product: | YB200 |
| Outer Ring Width (in): | 0.6299 in | Maximum Temperature (F): | 225 °F |
| Outer Ring Fillet Radius (in): | 0.039 in | Size Code: | 206 |
| Short Hub Length (in): | 0.7188 in | Inner Ring Hub Diameter (in): | 1.587 in |
| Bearing Type: | Standard Duty | C Dynamic Load Rating: | 4390 lb |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Outside Diameter (in): | 2.4409 in |
| Co Static Load Rating: | 2530 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 8000 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Mounted Clearance: | C3 STANDARD | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Roller Spin: | 0.0385 cps | Retainer Type: | NYLON |
General Specifications
| UPC: | 662327152680 | Weight: | 0.95 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

