Link-Belt YB220LK63 Unmounted Replacement Bearings Ball Bearings - YB220LK63
Part #:10406882
Catalog #:YB220LK63
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Maximum Temperature (F): | 225 °F | Lubrication Type: | SHELL ALVANIA #2 GP |
| Product: | YB200 | Maximum Speed (RPM): | 6850 rpm |
| Bore Length (in): | 2 1/64 in | Locking Device Kit: | W2205S |
| Short Hub Length (in): | 0.7422 in | Locking Collar Outside Diameter (in): | 2 3/16 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Locking Type: | Eccentric |
| Mounted Clearance: | C4 INCREASED | Bearing Type: | Standard Duty |
| Outer Ring Fillet Radius (in): | 0.039 in | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Primary Seal: | BUNA SGLE LIP LIP REMOVED | Outer Ring Width (in): | 0.6693 in |
| Size Code: | 207 | Outside Diameter (in): | 2.8346 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | C Dynamic Load Rating: | 5810 lb |
| Special Lube Percent: | 15% GREASE FILL | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Inner Ring Width (in): | 1.484 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Retainer Type: | NYLON | Inner Ring Hub Diameter (in): | 1.847 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Temperature (C): | 107 °C | Locking Collar Width (in): | 11/16 in |
| Co Static Load Rating: | 3440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Type of Seal: | Clearance Seal |
General Specifications
| UPC: | 662327152703 | Weight: | 1.50 LB |

