Link-Belt YB222E3L Unmounted Replacement Bearings Ball Bearings - YB222E3L
Part #:10411426
Catalog #:YB222E3L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in |
Technical Specifications
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Outer Ring Width (in): | 0.6693 in |
| Locking Collar Outside Diameter (in): | 2 3/16 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Collar Width (in): | 11/16 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Size Code: | 207 | C Dynamic Load Rating: | 5810 lb |
| Inner Ring Hub Diameter (in): | 1.847 in | Product: | YB200 |
| Maximum Temperature (C): | 107 °C | Locking Device Kit: | W2225S |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Short Hub Length (in): | 0.7422 in |
| Mounted Clearance: | C3 STANDARD | Type of Seal: | E3 Triple Lip Seal |
| Retainer Type: | NYLON | Bore Length (in): | 2 1/64 in |
| Outer Ring Fillet Radius (in): | 0.039 in | Maximum Speed (RPM): | 700 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Maximum Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Outside Diameter (in): | 2.8346 in | Inner Ring Width (in): | 1.484 in |
| Locking Type: | Eccentric | Co Static Load Rating: | 3440 lb |
| Lubrication Type: | EXXON RONEX MP STD | Vibration Frequency Roller Spin: | 0.0383 cps |
| Bearing Type: | Standard Duty | Primary Seal: | BUNA TRIPLE LIP SEAL |
General Specifications
| UPC: | 662327677800 | Weight: | 1.32 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

