Link-Belt YB223E3L Unmounted Replacement Bearings Ball Bearings - YB223E3L
Part #:10427904
Catalog #:YB223E3L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.4375 in |
Technical Specifications
| Bore Length (in): | 2 1/64 in | Maximum Temperature (F): | 225 °F |
| Inner Ring Width (in): | 1.484 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Outside Diameter (in): | 2.8346 in | Short Hub Length (in): | 0.7422 in |
| Inner Ring Hub Diameter (in): | 1.847 in | Locking Collar Outside Diameter (in): | 2 3/16 in |
| Locking Device Kit: | W2235S | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Locking Collar Width (in): | 11/16 in | C Dynamic Load Rating: | 5810 lb |
| Product: | YB200 | Locking Type: | Eccentric |
| Maximum Speed (RPM): | 700 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Co Static Load Rating: | 3440 lb |
| Retainer Type: | NYLON | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Vibration Frequency Roller Spin: | 0.0383 cps | Outer Ring Width (in): | 0.6693 in |
| Size Code: | 207 | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Outer Ring Fillet Radius (in): | 0.039 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Mounted Clearance: | C3 STANDARD |
| Bearing Type: | Standard Duty | Lubrication Type: | EXXON RONEX MP STD |
| Maximum Temperature (C): | 107 °C | Type of Seal: | E3 Triple Lip Seal |
General Specifications
| UPC: | 793699106879 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

