Link-Belt YB223E3L1 Unmounted Replacement Bearings Ball Bearings - YB223E3L1
Part #:10409890
Catalog #:YB223E3L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Vibration Frequency Roller Spin: | 0.0383 cps | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| C Dynamic Load Rating: | 5810 lb | Maximum Temperature (F): | 225 °F |
| Product: | YB200 | Maximum Speed (RPM): | 700 rpm |
| Inner Ring Hub Diameter (in): | 1.847 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Size Code: | 207 | Retainer Type: | NYLON |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Outside Diameter (in): | 2.8346 in | Outer Ring Fillet Radius (in): | 0.039 in |
| Inner Ring Width (in): | 1.484 in | Locking Device Kit: | W2235S |
| Co Static Load Rating: | 3440 lb | Locking Collar Outside Diameter (in): | 2 3/16 in |
| Lubrication Type: | EXXON RONEX MP STD | Bearing Type: | Standard Duty |
| Locking Type: | SEE DESC | Maximum Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Locking Collar Width (in): | 11/16 in |
| Outer Ring Width (in): | 0.6693 in | Type of Seal: | E3 Triple Lip Seal |
| Bore Length (in): | 2 1/64 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Short Hub Length (in): | 0.7422 in | Mounted Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699129809 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

