Link-Belt YB226JHL18WC4 Unmounted Replacement Bearings Ball Bearings - YB226JHL18WC4
Part #:10423430
Catalog #:YB226JHL18WC4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in |
Technical Specifications
| Inner Ring Width (in): | 1.688 in | Lubrication Type: | MOBIL MOBILITH SHC460 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Type: | Standard Duty |
| Retainer Type: | Steel | Locking Device Kit: | W2265S |
| Maximum Speed (RPM): | 5330 rpm | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Locking Type: | Eccentric | Size Code: | 209 |
| Co Static Load Rating: | 4590 lb | Outer Ring Width (in): | 0.7480 in |
| Locking Collar Outside Diameter (in): | 2 1/2 in | Product: | YB200 |
| Mounted Clearance: | C4 INCREASED | Short Hub Length (in): | 0.8438 in |
| Locking Collar Width (in): | 23/32 in | Outside Diameter (in): | 3.3465 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Bore Length (in): | 2 7/32 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Primary Seal: | STEEL CLEARANCE SEAL | C Dynamic Load Rating: | 7370 lb |
| Inner Ring Hub Diameter (in): | 2.281 in | Vibration Frequency Roller Spin: | 0.0377 cps |
| Outer Ring Fillet Radius (in): | 0.039 in | Maximum Temperature (C): | 107 °C |
| Type of Seal: | Clearance Seal | Maximum Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699924268 | Weight: | 2.06 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

