Link-Belt YB228LK63 Unmounted Replacement Bearings Ball Bearings - YB228LK63
Part #:10406884
Catalog #:YB228LK63
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in |
Technical Specifications
| Short Hub Length (in): | 0.8438 in | Maximum Speed (RPM): | 5330 rpm |
| Lubrication Type: | EXXON RONEX MP STD | Special Lube Percent: | 15% GREASE FILL |
| Locking Type: | Eccentric | Primary Seal: | BUNA SGLE LIP LIP REMOVED |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Width (in): | 1.688 in |
| Outer Ring Fillet Radius (in): | 0.039 in | Maximum Temperature (C): | 107 °C |
| Size Code: | 209 | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Inner Ring Hub Diameter (in): | 2.281 in | Product: | YB200 |
| Outside Diameter (in): | 3.3465 in | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Maximum Temperature (F): | 225 °F | C Dynamic Load Rating: | 7370 lb |
| Mounted Clearance: | C4 INCREASED | Locking Collar Outside Diameter (in): | 2 1/2 in |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Locking Collar Width (in): | 23/32 in | Outer Ring Width (in): | 0.7480 in |
| Vibration Frequency Roller Spin: | 0.0377 cps | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bore Length (in): | 2 7/32 in |
| Retainer Type: | NYLON | Bearing Type: | Standard Duty |
| Locking Device Kit: | W2285S | Co Static Load Rating: | 4590 lb |
| Type of Seal: | Single Lip Contact Seal with Rubber Lip Removed |
General Specifications
| UPC: | 662327152796 | Weight: | 1.81 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 7.50 IN |

