Link-Belt YB231NL Unmounted Replacement Bearings Ball Bearings - YB231NL
Part #:10441811
Catalog #:YB231NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in |
Technical Specifications
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0445 cps |
| Retainer Type: | NYLON | Outer Ring Fillet Radius (in): | 0.039 in |
| C Dynamic Load Rating: | 7920 lb | Short Hub Length (in): | 0.9688 in |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Locking Collar Width (in): | 23/32 in |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Locking Type: | Eccentric |
| Maximum Speed (RPM): | 4800 rpm | Lubrication Type: | EXXON RONEX MP STD |
| Maximum Temperature (F): | 225 °F | Type of Seal: | N Lip Seal |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Width (in): | 1.938 in |
| Product: | YB200 | Size Code: | 210 |
| Inner Ring Hub Diameter (in): | 2.475 in | Locking Device Kit: | W2315S |
| Locking Collar Outside Diameter (in): | 2 3/4 in | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Co Static Load Rating: | 5220 lb | Maximum Temperature (C): | 107 °C |
| Outer Ring Width (in): | 0.7874 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Outside Diameter (in): | 3.5433 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Mounted Clearance: | C3 STANDARD | Bore Length (in): | 2 15/32 in |
General Specifications
| UPC: | 662327152833 | Weight: | 2.26 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

