Link-Belt YB232NL Unmounted Replacement Bearings Ball Bearings - YB232NL
Part #:10411427
Catalog #:YB232NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in |
Technical Specifications
| Inner Ring Hub Diameter (in): | 2.749 in | Locking Collar Width (in): | 13/16 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Locking Type: | Eccentric | Locking Collar Outside Diameter (in): | 3 in |
| Lubrication Type: | EXXON RONEX MP STD | Co Static Load Rating: | 6570 lb |
| Outer Ring Width (in): | 0.8268 in | Product: | YB200 |
| Short Hub Length (in): | 1.0938 in | Outside Diameter (in): | 3.937 in |
| Size Code: | 211 | Outer Ring Fillet Radius (in): | 0.059 in |
| Bearing Type: | Standard Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Maximum Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0437 cps |
| Mounted Clearance: | C3 STANDARD | C Dynamic Load Rating: | 9800 lb |
| Locking Device Kit: | W2325S | Maximum Temperature (C): | 107 °C |
| Bore Length (in): | 2 13/16 in | Type of Seal: | N Lip Seal |
| Inner Ring Width (in): | 2.188 in | Maximum Speed (RPM): | 4360 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Retainer Type: | NYLON | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
General Specifications
| UPC: | 662327434212 | Weight: | 3.38 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

