Link-Belt YBG223NL Unmounted Replacement Bearings Ball Bearings - YBG223NL
Part #:10438613
Catalog #:YBG223NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.4375 in |
Technical Specifications
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Bearing Type: | Standard Duty | Outer Ring Fillet Radius (in): | 0.039 in |
| Locking Device Kit: | W2235S | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubrication Type: | EXXON RONEX MP STD | Product: | YBG200 |
| Maximum Speed (RPM): | 6850 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| C Dynamic Load Rating: | 5810 lb | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Retainer Type: | NYLON | Outer Ring Width (in): | 0.7480 in |
| Inner Ring Hub Diameter (in): | 1.847 in | Locking Collar Outside Diameter (in): | 2 3/16 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.239 in | Co Static Load Rating: | 3440 lb |
| Size Code: | 207 | Maximum Temperature (C): | 107 °C |
| Type of Seal: | N Lip Seal | Bore Length (in): | 2 1/64 in |
| Inner Ring Width (in): | 1.484 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Locking Collar Width (in): | 11/16 in | Short Hub Length (in): | 0.7422 in |
| Locking Type: | Eccentric | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Maximum Temperature (F): | 225 °F | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Outside Diameter (in): | 2.8346 in |
General Specifications
| UPC: | 662327433468 | Weight: | 1.50 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

