Link-Belt YBG231NL Unmounted Replacement Bearings Ball Bearings - YBG231NL
Part #:10406885
Catalog #:YBG231NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in |
Technical Specifications
| Locking Device Kit: | W2315S | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Locking Type: | Eccentric | Co Static Load Rating: | 5220 lb |
| Vibration Frequency Roller Spin: | 0.0445 cps | Type of Seal: | N Lip Seal |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 4800 rpm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Locking Collar Width (in): | 23/32 in |
| Outer Ring Width (in): | 0.9055 in | Locking Collar Outside Diameter (in): | 2 3/4 in |
| Product: | YBG200 | C Dynamic Load Rating: | 7920 lb |
| Outer Ring Fillet Radius (in): | 0.039 in | Maximum Temperature (F): | 225 °F |
| Maximum Temperature (C): | 107 °C | Lubrication Type: | EXXON RONEX MP STD |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Short Hub Length (in): | 0.9688 in |
| Mounted Clearance: | C3 STANDARD | Inner Ring Hub Diameter (in): | 2.475 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.268 in | Size Code: | 210 |
| Bore Length (in): | 2 15/32 in | Bearing Type: | Standard Duty |
| Inner Ring Width (in): | 1.938 in | Outside Diameter (in): | 3.5433 in |
| Retainer Type: | NYLON |
General Specifications
| UPC: | 662327404789 | Weight: | 2.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

