Link-Belt YBG2E20NL Unmounted Replacement Bearings Ball Bearings - YBG2E20NL
Part #:10420365
Catalog #:YBG2E20NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Type of Seal: | N Lip Seal |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Mounted Clearance: | C3 STANDARD |
| Inner Ring Hub Diameter (in): | 1.587 in | Maximum Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Locking Type: | Eccentric | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Maximum Temperature (F): | 225 °F | Locking Device Kit: | W2E205S |
| Size Code: | 206 | Short Hub Length (in): | 0.7188 in |
| Locking Collar Outside Diameter (in): | 1 3/4 in | Bore Length (in): | 1 29/32 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | C Dynamic Load Rating: | 4390 lb |
| Retainer Type: | NYLON | Co Static Load Rating: | 2530 lb |
| Outside Diameter (in): | 2.4409 in | Outer Ring Fillet Radius (in): | 0.039 in |
| Product: | YBG200 | Locking Collar Width (in): | 5/8 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubrication Type: | EXXON RONEX MP STD |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Inner Ring Width (in): | 1.438 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Type: | Standard Duty | Outer Ring Width (in): | 0.7087 in |
| Maximum Speed (RPM): | 8000 rpm |
General Specifications
| UPC: | 662327433192 | Weight: | 0.82 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

