Link-Belt YG211HL Unmounted Replacement Bearings Ball Bearings - YG211HL
Part #:10421925
Catalog #:YG211HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6875 in |
Technical Specifications
| Maximum Temperature (F): | 225 °F | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | C Dynamic Load Rating: | 2360 lb |
| Vibration Frequency Roller Spin: | 0.0293 cps | Maximum Speed (RPM): | 12000 rpm |
| Outer Ring Width (in): | 0.5118 in | Bearing Type: | Standard Duty |
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Primary Seal: | STEEL CLEARANCE SEAL | Lubrication Type: | EXXON RONEX MP STD |
| Maximum Temperature (C): | 107 °C | Locking Device Kit: | W2115S |
| Retainer Type: | NYLON | Locking Collar Outside Diameter (in): | 1 1/8 in |
| Inner Ring Hub Diameter (in): | 0.941 in | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.158 in |
| Inner Ring Width (in): | 1.094 in | Short Hub Length (in): | 0.5469 in |
| Locking Type: | Eccentric | Size Code: | 203 |
| Locking Collar Width (in): | 17/32 in | Bore Length (in): | 1 15/32 in |
| Type of Seal: | Clearance Seal | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Product: | YG200 | Co Static Load Rating: | 1110 lb |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Outside Diameter (in): | 1.5748 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 793699710328 | Weight: | 0.29 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

