Link-Belt YG216HL Unmounted Replacement Bearings Ball Bearings - YG216HL
Part #:10437212
Catalog #:YG216HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in |
Technical Specifications
| Size Code: | 205 | Retainer Type: | NYLON |
| Outside Diameter (in): | 2.0472 in | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.176 in |
| Bore Length (in): | 1 3/4 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Co Static Load Rating: | 1760 lb |
| Short Hub Length (in): | 11/16 in | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Width (in): | 1.375 in | Maximum Temperature (F): | 225 °F |
| Outer Ring Width (in): | 0.5906 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Locking Type: | Eccentric | Primary Seal: | STEEL CLEARANCE SEAL |
| Maximum Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Inner Ring Hub Diameter (in): | 1.313 in | C Dynamic Load Rating: | 3150 lb |
| Type of Seal: | Clearance Seal | Locking Device Kit: | W2165S |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 9600 rpm | Product: | YG200 |
| Lubrication Type: | EXXON RONEX MP STD | Vibration Frequency Roller Spin: | 0.0387 cps |
| Locking Collar Outside Diameter (in): | 1 1/2 in | Locking Collar Width (in): | 17/32 in |
General Specifications
| UPC: | 662327480011 | Weight: | 0.57 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

