Link-Belt YG226NLK33 Unmounted Replacement Bearings Ball Bearings - YG226NLK33
Part #:10435697
Catalog #:YG226NLK33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in |
Technical Specifications
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.254 in | Co Static Load Rating: | 4590 lb |
| Size Code: | 209 | Mounted Clearance: | C3 STANDARD |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Locking Device Kit: | W2265S |
| Retainer Type: | NYLON | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Locking Collar Outside Diameter (in): | 2 1/2 in |
| Bore Length (in): | 2 7/32 in | Maximum Temperature (F): | 225 °F |
| Lubrication Type: | EXXON RONEX MP STD | Outside Diameter (in): | 3.3465 in |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Locking Type: | Eccentric |
| Short Hub Length (in): | 0.8438 in | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Type of Seal: | N Lip Seal | Inner Ring Width (in): | 1.688 in |
| Product: | YG200 | Locking Collar Width (in): | 23/32 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Bearing Type: | Standard Duty |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Vibration Frequency Roller Spin: | 0.0377 cps |
| Inner Ring Hub Diameter (in): | 2.281 in | Maximum Speed (RPM): | 5330 rpm |
| C Dynamic Load Rating: | 7370 lb | Outer Ring Width (in): | 0.8661 in |
General Specifications
| UPC: | 793699537635 | Weight: | 1.98 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

