Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1210 C3
Part #:1210 C3
Catalog #:1210 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.7874 in | Overall Width (mm): | 20 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Radial Clearance: | C3 |
| Series: | 1200 | Dynamic Load Rating (kN): | 22.9 kN |
| Misalignment: | Yes | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Static Load Rating (kN): | 8.1 kN |
| Rolling Element: | Ball | Speed (Max) Oil (rpm): | 8,500 rpm |
| Speed (Max) Grease (rpm): | 7,000 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 1,821 lb | Sealed: | None |
| Platform: | Self-Aligning Ball Bearings | Duplexing: | No |
| Dynamic Load Rating (lb): | 5,148 lb | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410092952 | Weight: | 1.17 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

