Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1211 C3
Part #:1211 C3
Catalog #:1211 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Overall Width (in): | 0.8268 in |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Radial Clearance: | C3 |
| Series: | 1200 | Bore Type: | Straight |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Static Load Rating (kN): | 10.1 kN |
| Dynamic Load Rating (kN): | 26.6 kN | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Oil (rpm): | 7,500 rpm | Speed (Max) Grease (rpm): | 6,300 rpm |
| Sealed: | None | Static Load Rating (lb): | 2,271 lb |
| Dynamic Load Rating (lb): | 5,980 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410092990 | Weight: | 1.52 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

