Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1215
Part #:1215
Catalog #:1215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 1200 |
| Angular Misalignment: | +/- 2.5 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Static Load Rating (kN): | 15.6 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 38.9 kN |
| Bore Type: | Straight | Misalignment: | Yes |
| Cage Material: | Steel | Speed (Max) Oil (rpm): | 5,600 rpm |
| Platform: | Self-Aligning Ball Bearings | Duplexing: | No |
| Dynamic Load Rating (lb): | 8,745 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 3,507 lb | Speed (Max) Grease (rpm): | 4,800 rpm |
| Sealed: | None | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093126 | Weight: | 2.98 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

