Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1307 C3
Part #:1307 C3
Catalog #:1307 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.8268 in | Overall Width (mm): | 21 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Series: | 1300 | Angular Misalignment: | +/- 3 |
| Radial Clearance: | C3 | Static Load Rating (kN): | 8 kN |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 25.1 kN |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Cage Material: | Steel | Bore Type: | Straight |
| Seal Type: | Unsealed | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Oil (rpm): | 9,000 rpm | Dynamic Load Rating (lb): | 5,643 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 1,787 lb |
| Speed (Max) Grease (rpm): | 7,500 rpm | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093409 | Weight: | 1.12 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

