Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1308 C3
Part #:1308 C3
Catalog #:1308 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 1300 | Angular Misalignment: | +/- 3 |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 9.8 kN | Dynamic Load Rating (kN): | 29.5 kN |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Misalignment: | Yes | Sealed: | None |
| Duplexing: | No | Speed (Max) Oil (rpm): | 8,000 rpm |
| Platform: | Self-Aligning Ball Bearings | Static Load Rating (lb): | 2,192 lb |
| Speed (Max) Grease (rpm): | 6,700 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 6,632 lb | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093447 | Weight: | 1.56 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

