Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1309 C3
Part #:1309 C3
Catalog #:1309 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9843 in | Overall Width (mm): | 25 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | +/- 3 |
| Series: | 1300 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 12.9 kN | Misalignment: | Yes |
| Dynamic Load Rating (kN): | 37.7 kN | Rolling Element: | Ball |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Bore Type: | Straight | Dynamic Load Rating (lb): | 8,475 lb |
| Speed (Max) Oil (rpm): | 7,500 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 2,900 lb | Sealed: | None |
| Speed (Max) Grease (rpm): | 6,300 rpm | Duplexing: | No |
| Platform: | Self-Aligning Ball Bearings | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093485 | Weight: | 2.08 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

