Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1311 C3
Part #:1311 C3
Catalog #:1311 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.1417 in | Overall Width (mm): | 29 mm |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 1300 |
| Angular Misalignment: | +/- 3 | Misalignment: | Yes |
| Dynamic Load Rating (kN): | 51.3 kN | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Static Load Rating (kN): | 18.1 kN | Duplexing: | No |
| Speed (Max) Grease (rpm): | 5,000 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 6,000 rpm | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 11,533 lb | Static Load Rating (lb): | 4,069 lb |
| Sealed: | None | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093560 | Weight: | 3.43 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

