Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1312 C3
Part #:1312 C3
Catalog #:1312 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | +/- 3 |
| Series: | 1300 | Misalignment: | Yes |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 57.1 kN |
| Rolling Element: | Ball | Static Load Rating (kN): | 20.8 kN |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 4,500 rpm |
| Dynamic Load Rating (lb): | 12,837 lb | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 4,676 lb |
| Full Complement/Caged: | Caged | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Oil (rpm): | 5,300 rpm | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093607 | Weight: | 4.30 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

