Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 1317 C3
Part #:1317 C3
Catalog #:1317 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6142 in | Overall Width (mm): | 41 mm |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 1300 |
| Angular Misalignment: | +/- 3 | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 97.5 kN | Static Load Rating (kN): | 37.9 kN |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 3,200 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 21,919 lb |
| Static Load Rating (lb): | 8,520 lb | Speed (Max) Oil (rpm): | 4,800 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Self-Aligning Ball Bearings | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410093775 | Weight: | 11.24 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

