Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2207 C3
Part #:2207 C3
Catalog #:2207 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 2200 |
| Angular Misalignment: | +/- 2.5 | Misalignment: | Yes |
| Dynamic Load Rating (kN): | 21.7 kN | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 6.7 kN | Bore Type: | Straight |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Rolling Element: | Ball | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 8,500 rpm | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 4,878 lb | Static Load Rating (lb): | 1,506 lb |
| Sealed: | None | Speed (Max) Oil (rpm): | 10,000 rpm |
| Duplexing: | No |
General Specifications
| UPC: | 637410094079 | Weight: | 0.88 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

