Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2210
Part #:2210
Catalog #:2210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 2200 |
| Angular Misalignment: | +/- 2.5 | Misalignment: | Yes |
| Seal Type: | Unsealed | Static Load Rating (kN): | 8.5 kN |
| Cage Material: | Steel | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 23.3 kN |
| Bore Type: | Straight | Full Complement/Caged: | Caged |
| Platform: | Self-Aligning Ball Bearings | Speed (Max) Oil (rpm): | 7,500 rpm |
| Speed (Max) Grease (rpm): | 6,300 rpm | Dynamic Load Rating (lb): | 5,238 lb |
| Static Load Rating (lb): | 1,911 lb | Duplexing: | No |
| Sealed: | None | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094246 | Weight: | 1.29 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

