Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2213 C3
Part #:2213 C3
Catalog #:2213 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 2200 | Radial Clearance: | C3 |
| Angular Misalignment: | +/- 2.5 | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 16.4 kN |
| Misalignment: | Yes | Dynamic Load Rating (kN): | 43.6 kN |
| Seal Type: | Unsealed | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 5,000 rpm | Platform: | Self-Aligning Ball Bearings |
| Sealed: | None | Static Load Rating (lb): | 3,687 lb |
| Dynamic Load Rating (lb): | 9,802 lb | Speed (Max) Oil (rpm): | 6,000 rpm |
| Duplexing: | No | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094369 | Weight: | 3.13 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

