Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2309 C3
Part #:2309 C3
Catalog #:2309 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | +/- 3 |
| Series: | 2300 | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 54.1 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Static Load Rating (kN): | 16.5 kN | Speed (Max) Grease (rpm): | 5,600 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 6,700 rpm | Duplexing: | No |
| Platform: | Self-Aligning Ball Bearings | Static Load Rating (lb): | 3,709 lb |
| Dynamic Load Rating (lb): | 12,162 lb | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094598 | Weight: | 2.72 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

