Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2310 C3
Part #:2310 C3
Catalog #:2310 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Series: | 2300 | Radial Clearance: | C3 |
| Angular Misalignment: | +/- 3 | Bore Type: | Straight |
| Rolling Element: | Ball | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Static Load Rating (kN): | 20 kN | Dynamic Load Rating (kN): | 64.4 kN |
| Seal Type: | Unsealed | Speed (Max) Grease (rpm): | 5,300 rpm |
| Static Load Rating (lb): | 4,496 lb | Speed (Max) Oil (rpm): | 6,300 rpm |
| Dynamic Load Rating (lb): | 14,478 lb | Platform: | Self-Aligning Ball Bearings |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094635 | Weight: | 3.64 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

