Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2312 C3
Part #:2312 C3
Catalog #:2312 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Angular Misalignment: | +/- 3 | Series: | 2300 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 87.1 kN |
| Misalignment: | Yes | Static Load Rating (kN): | 28 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Bore Type: | Straight | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 19,581 lb | Speed (Max) Oil (rpm): | 5,000 rpm |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 4,300 rpm |
| Static Load Rating (lb): | 6,295 lb | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094710 | Weight: | 5.73 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

