Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - 2314 C3
Part #:2314 C3
Catalog #:2314 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Overall Width (in): | 2.0079 in |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Angular Misalignment: | +/- 3 | Series: | 2300 |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 31.7 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 111 kN |
| Misalignment: | Yes | Sealed: | None |
| Static Load Rating (lb): | 7,126 lb | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 3,600 rpm | Speed (Max) Oil (rpm): | 4,300 rpm |
| Dynamic Load Rating (lb): | 24,954 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094796 | Weight: | 8.60 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

