Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - Sealed - 2208 2RS
Part #:2208 2RS
Catalog #:2208 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Series: | 2200 |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Dynamic Load Rating (kN): | 19.2 kN |
| Bore Type: | Straight | Static Load Rating (kN): | 6.5 kN |
| Cage Material: | Steel | Platform: | Self-Aligning Ball Bearings |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 1,461 lb |
| Duplexing: | No | Speed (Max) Grease (rpm): | 4,800 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 4,316 lb |
| Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094123 | Weight: | 1.14 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

