Rollway Radial Ball Bearing - Self-Aligning - Straight Bore - Sealed - 2209 2RS
Part #:2209 2RS
Catalog #:2209 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Radial Clearance: | Normal | Angular Misalignment: | +/- 2.5 |
| Series: | 2200 | Dynamic Load Rating (kN): | 21.8 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 7.4 kN |
| Bore Type: | Straight | Rolling Element: | Ball |
| Misalignment: | Yes | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Speed (Max) Grease (rpm): | 4,500 rpm |
| Full Complement/Caged: | Caged | Platform: | Self-Aligning Ball Bearings |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Dynamic Load Rating (lb): | 4,901 lb | Static Load Rating (lb): | 1,664 lb |
| Mounting Method: | Shaft |
General Specifications
| UPC: | 637410094192 | Weight: | 1.20 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

