Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1205 KC3
Part #:1205 KC3
Catalog #:1205 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.5906 in | Overall Width (mm): | 15 mm |
| Bore Size (mm): | 25 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Series: | 1200 | Radial Clearance: | C3 |
| Angular Misalignment: | +/- 2.5 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Misalignment: | Yes |
| Static Load Rating (kN): | 3.3 kN | Dynamic Load Rating (kN): | 12.2 kN |
| Cage Material: | Steel | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Platform: | Self-Aligning Ball Bearings |
| Static Load Rating (lb): | 742 lb | Speed (Max) Oil (rpm): | 16,000 rpm |
| Speed (Max) Grease (rpm): | 13,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 2,743 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410092778 | Weight: | 0.30 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.59 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

