Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1207 KC3
Part #:1207 KC3
Catalog #:1207 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.6693 in | Overall Width (mm): | 17 mm |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Series: | 1200 |
| Radial Clearance: | C3 | Dynamic Load Rating (kN): | 15.8 kN |
| Seal Type: | Unsealed | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Cage Material: | Steel | Misalignment: | Yes |
| Static Load Rating (kN): | 5.2 kN | Duplexing: | No |
| Platform: | Self-Aligning Ball Bearings | Static Load Rating (lb): | 1,158 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 11,000 rpm | Speed (Max) Grease (rpm): | 9,000 rpm |
| Dynamic Load Rating (lb): | 3,552 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410092853 | Weight: | 0.69 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

