Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1209 K
Part #:1209 K
Catalog #:1209 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.748 in | Overall Width (mm): | 19 mm |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Series: | 1200 |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Bore Type: | Tapered | Dynamic Load Rating (kN): | 21.8 kN |
| Misalignment: | Yes | Cage Material: | Steel |
| Static Load Rating (kN): | 7.4 kN | Platform: | Self-Aligning Ball Bearings |
| Sealed: | None | Dynamic Load Rating (lb): | 4,901 lb |
| Static Load Rating (lb): | 1,664 lb | Duplexing: | No |
| Speed (Max) Grease (rpm): | 7,500 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 9,000 rpm | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410092921 | Weight: | 1.01 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

