Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1210 K
Part #:1210 K
Catalog #:1210 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Overall Width (in): | 0.7874 in |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 1200 | Angular Misalignment: | +/- 2.5 |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 22.9 kN | Bore Type: | Tapered |
| Static Load Rating (kN): | 8.1 kN | Misalignment: | Yes |
| Cage Material: | Steel | Speed (Max) Oil (rpm): | 8,500 rpm |
| Sealed: | None | Platform: | Self-Aligning Ball Bearings |
| Static Load Rating (lb): | 1,821 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 7,000 rpm |
| Dynamic Load Rating (lb): | 5,148 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410092969 | Weight: | 1.14 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

