Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1213 K
Part #:1213 K
Catalog #:1213 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 1200 |
| Angular Misalignment: | +/- 2.5 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 12.4 kN | Dynamic Load Rating (kN): | 31 kN |
| Cage Material: | Steel | Bore Type: | Tapered |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Dynamic Load Rating (lb): | 6,969 lb |
| Sealed: | None | Speed (Max) Grease (rpm): | 5,300 rpm |
| Platform: | Self-Aligning Ball Bearings | Speed (Max) Oil (rpm): | 6,300 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 2,788 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093089 | Weight: | 2.49 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

