Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1215 K
Part #:1215 K
Catalog #:1215 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Angular Misalignment: | +/- 2.5 | Series: | 1200 |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Static Load Rating (kN): | 15.6 kN | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Bore Type: | Tapered |
| Misalignment: | Yes | Dynamic Load Rating (kN): | 38.9 kN |
| Rolling Element: | Ball | Platform: | Self-Aligning Ball Bearings |
| Static Load Rating (lb): | 3,507 lb | Sealed: | None |
| Speed (Max) Oil (rpm): | 5,600 rpm | Dynamic Load Rating (lb): | 8,745 lb |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 4,800 rpm |
| Duplexing: | No | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093140 | Weight: | 2.97 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

