Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1216 K
Part #:1216 K
Catalog #:1216 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Overall Width (in): | 1.0236 in |
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 1200 | Angular Misalignment: | +/- 2.5 |
| Radial Clearance: | Normal | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Misalignment: | Yes |
| Dynamic Load Rating (kN): | 39.8 kN | Rolling Element: | Ball |
| Cage Material: | Steel | Static Load Rating (kN): | 17 kN |
| Seal Type: | Unsealed | Duplexing: | No |
| Static Load Rating (lb): | 3,822 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Platform: | Self-Aligning Ball Bearings |
| Dynamic Load Rating (lb): | 8,947 lb | Speed (Max) Grease (rpm): | 4,300 rpm |
| Speed (Max) Oil (rpm): | 5,000 rpm | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093171 | Weight: | 3.53 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

