Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1218 KC3
Part #:1218 KC3
Catalog #:1218 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Overall Width (in): | 1.1811 in |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 1200 |
| Angular Misalignment: | +/- 2.5 | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 57 kN | Static Load Rating (kN): | 23.1 kN |
| Misalignment: | Yes | Cage Material: | Steel |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Static Load Rating (lb): | 5,193 lb |
| Duplexing: | No | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 3,800 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (rpm): | 4,500 rpm | Dynamic Load Rating (lb): | 12,814 lb |
| Sealed: | None | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093263 | Weight: | 5.56 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

