Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1220 K
Part #:1220 K
Catalog #:1220 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Overall Width (in): | 1.3386 in |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Radial Clearance: | Normal | Angular Misalignment: | +/- 2.5 |
| Series: | 1200 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 29.7 kN | Misalignment: | Yes |
| Rolling Element: | Ball | Cage Material: | Steel |
| Bore Type: | Tapered | Dynamic Load Rating (kN): | 68.9 kN |
| Seal Type: | Unsealed | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 6,677 lb |
| Speed (Max) Grease (rpm): | 3,200 rpm | Platform: | Self-Aligning Ball Bearings |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 15,489 lb |
| Speed (Max) Oil (rpm): | 3,800 rpm | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093294 | Weight: | 7.94 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

