Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1306 K
Part #:1306 K
Catalog #:1306 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.748 in | Overall Width (mm): | 19 mm |
| Bore Size (mm): | 30 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 1300 |
| Angular Misalignment: | +/- 3 | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Rolling Element: | Ball |
| Misalignment: | Yes | Bore Type: | Tapered |
| Static Load Rating (kN): | 6.4 kN | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 21.4 kN | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Self-Aligning Ball Bearings |
| Duplexing: | No | Dynamic Load Rating (lb): | 4,811 lb |
| Speed (Max) Grease (rpm): | 9,000 rpm | Speed (Max) Oil (rpm): | 11,000 rpm |
| Static Load Rating (lb): | 1,428 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093379 | Weight: | 0.84 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

