Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1307 KC3
Part #:1307 KC3
Catalog #:1307 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Overall Width (in): | 0.8268 in |
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | +/- 3 |
| Series: | 1300 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 8 kN |
| Cage Material: | Steel | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 25.1 kN | Bore Type: | Tapered |
| Misalignment: | Yes | Duplexing: | No |
| Speed (Max) Oil (rpm): | 9,000 rpm | Static Load Rating (lb): | 1,787 lb |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 7,500 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 5,643 lb |
| Platform: | Self-Aligning Ball Bearings | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093423 | Weight: | 1.12 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

