Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1309 K
Part #:1309 K
Catalog #:1309 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 1300 |
| Angular Misalignment: | +/- 3 | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Seal Type: | Unsealed |
| Bore Type: | Tapered | Misalignment: | Yes |
| Cage Material: | Steel | Static Load Rating (kN): | 12.9 kN |
| Dynamic Load Rating (kN): | 37.7 kN | Platform: | Self-Aligning Ball Bearings |
| Speed (Max) Grease (rpm): | 6,300 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 8,475 lb | Duplexing: | No |
| Speed (Max) Oil (rpm): | 7,500 rpm | Static Load Rating (lb): | 2,900 lb |
| Sealed: | None | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093492 | Weight: | 2.12 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

