Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1310 K
Part #:1310 K
Catalog #:1310 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.063 in | Overall Width (mm): | 27 mm |
| Bore Size (mm): | 50 mm | Outside Diameter (mm): | 110 mm |
Technical Specifications
| Radial Clearance: | Normal | Angular Misalignment: | +/- 3 |
| Series: | 1300 | Static Load Rating (kN): | 14.2 kN |
| Dynamic Load Rating (kN): | 43.4 kN | Seal Type: | Unsealed |
| Misalignment: | Yes | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Bore Type: | Tapered |
| Rolling Element: | Ball | Speed (Max) Oil (rpm): | 6,700 rpm |
| Full Complement/Caged: | Caged | Platform: | Self-Aligning Ball Bearings |
| Static Load Rating (lb): | 3,192 lb | Sealed: | None |
| Speed (Max) Grease (rpm): | 5,600 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 9,757 lb | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093539 | Weight: | 2.65 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

