Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1312 K
Part #:1312 K
Catalog #:1312 K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 1300 | Radial Clearance: | Normal |
| Angular Misalignment: | +/- 3 | Bore Type: | Tapered |
| Dynamic Load Rating (kN): | 57.1 kN | Static Load Rating (kN): | 20.8 kN |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Seal Type: | Unsealed |
| Misalignment: | Yes | Dynamic Load Rating (lb): | 12,837 lb |
| Duplexing: | No | Speed (Max) Oil (rpm): | 5,300 rpm |
| Speed (Max) Grease (rpm): | 4,500 rpm | Platform: | Self-Aligning Ball Bearings |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 4,676 lb |
| Sealed: | None | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093614 | Weight: | 4.30 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

