Rollway Radial Ball Bearing - Self-Aligning - Tapered Bore - 1312 KC3
Part #:1312 KC3
Catalog #:1312 KC3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | C3 | Angular Misalignment: | +/- 3 |
| Series: | 1300 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 57.1 kN | Seal Type: | Unsealed |
| Rolling Element: | Ball | Misalignment: | Yes |
| Cage Material: | Steel | Static Load Rating (kN): | 20.8 kN |
| Bore Type: | Tapered | Speed (Max) Grease (rpm): | 4,500 rpm |
| Full Complement/Caged: | Caged | Platform: | Self-Aligning Ball Bearings |
| Static Load Rating (lb): | 4,676 lb | Dynamic Load Rating (lb): | 12,837 lb |
| Sealed: | None | Duplexing: | No |
| Speed (Max) Oil (rpm): | 5,300 rpm | Mounting Method: | Adapter Mounted |
General Specifications
| UPC: | 637410093621 | Weight: | 4.28 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 5.12 IN | Country of Origin: | China |

